Talongrip Clamps
Price & Availability | CAD | Order No. | h1 | h2 | d1 | d2 | Grip height h1 | A/F | Qty/pack | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12036.W0175 | 9.5 | 5.9 | 19.1 | M5 | 1,5 to 3,0 | 4 | 2 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 46.64 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, hardnened (HRc 52-54).
The hardened grip has penetrating teeth designed to bite into the workpiece preventing lateral and its horizontal movement.
These grips will even hold flame cut parts and parts with negative drafts.
A further option includes an adaptor to suit 100mm and 150mm vices - see part no. 12037.