Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 26.71 | 0% |
5 | £ 25.37 | 5% |
10 | £ 24.04 | 10% |
20 | £ 22.70 | 15% |
50 | £ 20.03 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 26.71 | 0% |
5 | £ 25.37 | 5% |
10 | £ 24.04 | 10% |
20 | £ 22.70 | 15% |
50 | £ 20.03 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Extended ball socket for extra "aimability", still compact. Especially useful for short tool projections.