Units | Price/unit after discount | Applied Discount |
1 | £ 18.98 | 0% |
5 | £ 18.03 | 5% |
10 | £ 17.08 | 10% |
20 | £ 16.13 | 15% |
50 | £ 14.24 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 18.98 | 0% |
5 | £ 18.03 | 5% |
10 | £ 17.08 | 10% |
20 | £ 16.13 | 15% |
50 | £ 14.24 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Converts any NPT or BSBT hole to a fully adjustable nozzle.
Easy adjustment.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.
Choose tapped tube if the nozzles needs to be plugged (set screw included).