Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 18.16 | 0% |
5 | £ 17.25 | 5% |
10 | £ 16.34 | 10% |
20 | £ 15.44 | 15% |
50 | £ 13.62 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 18.16 | 0% |
5 | £ 17.25 | 5% |
10 | £ 16.34 | 10% |
20 | £ 15.44 | 15% |
50 | £ 13.62 | 25% |
Acetal or brass.
Acetal Type:
Max. temperature: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Ball adapter only.
Can be used with our relevant threaded coolant nozzles.
Fits both NPT and BSPT threads - allows you to use inch or metric fittings and nozzles.
Particularly useful for 20018 (turret jets) and 20032 (cap jets).