Coolant Nozzles
pressure max - angled
Units | Price/unit after discount | Applied Discount |
1 | £ 71.49 | 0% |
5 | £ 67.92 | 5% |
10 | £ 64.34 | 10% |
20 | £ 60.77 | 15% |
50 | £ 53.62 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 71.49 | 0% |
5 | £ 67.92 | 5% |
10 | £ 64.34 | 10% |
20 | £ 60.77 | 15% |
50 | £ 53.62 | 25% |
Stainless steel body, ball and tube.
Max. temperature: 70ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.