Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1 | £ 208.63 | 0% |
5 | £ 198.20 | 5% |
10 | £ 187.77 | 10% |
20 | £ 177.34 | 15% |
50 | £ 156.47 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 208.63 | 0% |
5 | £ 198.20 | 5% |
10 | £ 187.77 | 10% |
20 | £ 177.34 | 15% |
50 | £ 156.47 | 25% |
Manifold: anodized aluminium.
Thread connectors: brass.
Pipe plugs: plated steel.
Thread union: brass.
Max. temperature: 70°C.
Max. pressure: 33 bar.