T-Nuts
strength class 10
Units | Price/unit after discount | Applied Discount |
1 | £ 22.05 | 0% |
10 | £ 19.85 | 10% |
20 | £ 18.74 | 15% |
50 | £ 17.64 | 20% |
100 | £ 16.54 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 22.05 | 0% |
10 | £ 19.85 | 10% |
20 | £ 18.74 | 15% |
50 | £ 17.64 | 20% |
100 | £ 16.54 | 25% |
Steel, heat-treated, to tensile strength class 10.
T-nuts to DIN 508.
Further T-nut sizes and qualities on request.
Please note T-nuts are square, length and width are both equal to dimension w2.
Full load capacity of T-nut can only be achieved if 100% of T-nut's thread is in use.