Floating Clamps
clamping and locking
Units | Price/unit after discount | Applied Discount |
1 | £ 98.42 | 0% |
10 | £ 88.58 | 10% |
20 | £ 83.66 | 15% |
50 | £ 78.74 | 20% |
100 | £ 68.89 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 98.42 | 0% |
10 | £ 88.58 | 10% |
20 | £ 83.66 | 15% |
50 | £ 78.74 | 20% |
100 | £ 68.89 | 30% |
Steel, case-hardened, nitrided.
The clamping jaws can be used for floating clamps 12660.W0008, 12662.W0010, 12660.W0012 and 12662.W0014
When using custom-made jaws it is important to insert the tightening screw (M 8 grade 12,9, 43Nm) 10mm deep into the clamp housing on the upper clamping jaw and 9mm deep into the clamp housing on the lower clamping jaw.