1.0 Ton Finger Clamps
for fixtures
Units | Price/unit after discount | Applied Discount |
1 | £ 205.62 | 0% |
5 | £ 195.34 | 5% |
10 | £ 185.06 | 10% |
20 | £ 174.78 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 205.62 | 0% |
5 | £ 195.34 | 5% |
10 | £ 185.06 | 10% |
20 | £ 174.78 | 15% |
Hardened steel, with spring steel clamping element.
A low height, very powerful compact clamp stop.
Supplied with clamping screw and Ø18 centering bush. When used longitudinally along a T-slot it is advisable to use anti-slip T-nuts or additional stops to resist the force exerted by the clamping element.
For use with part nos. 11080 and 11081.
Fitting instruction:
Tap M10/M12 counterbore 18,00 (H7) with depth 5mm.