Price & Availability | CAD | Order No. | For T-slot | Jaw type | h1 | h2 ±0.01 |
h3 ≈ |
h4 ≈ |
l1 | l2 | Weight g |
l3 | l4 | d1 | d2 | d3 | Stroke s1 | w1 | w2 | Clamping force horizontal max. kN |
Tightening torque max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12422.W0051 | 10 | Straight Jaw | 44 | 15 | 40 | 28 | 52 | 28 | 556 | 72.5 | 38 | M 8 | 8.4 | M 8 | 3 | 32 | 12.1 | 7.0 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 313.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12422.W0061 | 14 | Straight Jaw | 53 | 15 | 45 | 27 | 72 | 40 | 1342 | 100.0 | 55 | M12 | 13.0 | M12 | 4 | 48 | 16.0 | 15.0 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 391.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12422.W0071 | 18 | Straight Jaw | 72 | 20 | 60 | 38 | 86 | 41 | 3149 | 126.0 | 63 | M16 | 17.0 | M16 | 7 | 68 | 18.8 | 21.5 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 495.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12422.W0052 | 10 | V- Jaw | 44 | 15 | 40 | 28 | 52 | 28 | 553 | 72.5 | 38 | M 8 | 8.4 | M 8 | 3 | 32 | 12.1 | 7.0 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 318.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12422.W0062 | 14 | V- Jaw | 53 | 15 | 45 | 27 | 72 | 40 | 1324 | 100.0 | 55 | M12 | 13.0 | M12 | 4 | 48 | 16.0 | 15.0 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 397.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12422.W0072 | 18 | V- Jaw | 72 | 20 | 60 | 38 | 86 | 41 | 3100 | 126.0 | 63 | M16 | 17.0 | M16 | 7 | 68 | 18.8 | 21.5 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 511.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | For T-slot | Jaw type | h1 | h2 ±0.01 |
h3 ≈ |
h4 ≈ |
l1 | l2 | Weight g |
l3 | l4 | d1 | d2 | d3 | Stroke s1 | w1 | w2 | Clamping force horizontal max. kN |
Tightening torque max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12422.W0051 | 10 | Straight Jaw | 44 | 15 | 40 | 28 | 52 | 28 | 556 | 72.5 | 38 | M 8 | 8.4 | M 8 | 3 | 32 | 12.1 | 7.0 | 3 |
12422.W0061 | 14 | Straight Jaw | 53 | 15 | 45 | 27 | 72 | 40 | 1342 | 100.0 | 55 | M12 | 13.0 | M12 | 4 | 48 | 16.0 | 15.0 | 9 |
12422.W0071 | 18 | Straight Jaw | 72 | 20 | 60 | 38 | 86 | 41 | 3149 | 126.0 | 63 | M16 | 17.0 | M16 | 7 | 68 | 18.8 | 21.5 | 20 |
12422.W0052 | 10 | V- Jaw | 44 | 15 | 40 | 28 | 52 | 28 | 553 | 72.5 | 38 | M 8 | 8.4 | M 8 | 3 | 32 | 12.1 | 7.0 | 3 |
12422.W0062 | 14 | V- Jaw | 53 | 15 | 45 | 27 | 72 | 40 | 1324 | 100.0 | 55 | M12 | 13.0 | M12 | 4 | 48 | 16.0 | 15.0 | 9 |
12422.W0072 | 18 | V- Jaw | 72 | 20 | 60 | 38 | 86 | 41 | 3100 | 126.0 | 63 | M16 | 17.0 | M16 | 7 | 68 | 18.8 | 21.5 | 20 |
Steel, case-hardened, blackened, ground.
By tightening the ball-ended thrust screw the workpiece is simultaneously pressed towards the stops and fixture plate.This pivoting action enables high horizontal clamping forces. The integrated support has a thread suitable for rest buttons.
Do not over torque clamping screw as this can result in the stripping of the thread. For recommended torques - please see table.
May be used with holding plate no. 12410.