Taper Clamps
downhold action
Price & Availability | Order No. | Taper | Jaw type | l1 min. |
l1 max. |
d1 | h1 | h2 | w1 | w2 | f max. |
Clamping force max. kN |
Torque to max. Nm |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12450.W0008 | Single | Smooth | 27 | 31 | M 8 | 15 | 2.5 | 29 | 21 | 1.0 | 25 | 44 | 55 | |||||||||||||||||||||||||||||||
£ 92.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel.
Clamping segment and spring: stainless steel.
Ideal for wire EDM applications to clamp multiple parts. Tighten the socket head cap screw to move clamping segements outwards to press the workpiece(s) against a fixed stop. Can be mounted in a threaded hole or T-slot.
"f*" is the float around the clamping screw centre. Only the bottom of jaw is ground.
OK-VISE is a registered trademark of OK-VISE OY.