XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1 | £ 318.29 | 0% |
10 | £ 286.46 | 10% |
20 | £ 270.55 | 15% |
50 | £ 254.63 | 20% |
100 | £ 238.72 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 318.29 | 0% |
10 | £ 286.46 | 10% |
20 | £ 270.55 | 15% |
50 | £ 254.63 | 20% |
100 | £ 238.72 | 25% |
Heat-treated steel, alloy with black oxide finish. High tensile strength (180 000+ PSI or 1241 MPa) and hardness (46 HRc).
Easy locating - installs and locks in seconds, offers ±,0004" repeatability.
The exclusive self-extracting mechanism eliminates the need for prying, pounding or using jack screws to seperate fixture and base plates. It enables the locator unit to be easily removed from counterbored installations.