XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1 | £ 125.34 | 0% |
5 | £ 119.07 | 5% |
10 | £ 112.81 | 10% |
20 | £ 106.54 | 15% |
50 | £ 94.01 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 125.34 | 0% |
5 | £ 119.07 | 5% |
10 | £ 112.81 | 10% |
20 | £ 106.54 | 15% |
50 | £ 94.01 | 25% |
Heat-treated steel alloy with black oxide finish. High tensile strength (180 000 PSI or 1241 MPa) and hardness (50-52 HRc).
Precision machined to ±,0002" tol. Repeatability of ,0004" or better.
Compact face mount design optimises subplate space, is easier to install, stronger and less expensive than standard face mount receivers.