XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1 | £ 175.66 | 0% |
5 | £ 166.88 | 5% |
10 | £ 158.09 | 10% |
20 | £ 149.31 | 15% |
50 | £ 131.75 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 175.66 | 0% |
5 | £ 166.88 | 5% |
10 | £ 158.09 | 10% |
20 | £ 149.31 | 15% |
50 | £ 131.75 | 25% |
Heat-treated steel alloy with black oxide finish. High tensile strength (180 000 PSI or 1241 MPa) and hardness (50-52 HRc).
Precision machined to ±,0002" tol. Repeatability of ,0004" or better.
Compact face mount design optimises subplate space, is easier to install, stronger and less expensive than standard face mount receivers.