Price & Availability | CAD | Order No. | h1 min. |
h1 max. |
h2 min. |
h2 max. |
h3 | d1 | d2 | d3 | A/F | F max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15370.W0040 | 306 | 406 | 270 | 370 | 36 | 40x7 | 90 | 12 | 65 | 60 | 9436 | ||||||||||||||||||||||||||||||||||||||
£ 1,175.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tempered, burnished.
Can be used on T-slots and grid plates by means of adapters which are screwed in the base element. The individual elements are joined together and connected by means of a threaded ring. The insertion tool makes it possible to use the locknut and base element as well as a thread adapter.
Can be used with other elements to achieve heights of up to 1.6 metres, with a max. load of 60 kN. Observe possible buckling loads.
Do not adjust screw jacks under load.