Screw Jack
aluminium
Price & Availability | CAD | Order No. | h1 min. |
h1 max. |
d1 | d2 | w1 | w2 | l1 | A/F | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15300.W0014 | 100 | 140 | 12 | 30x6 | 75 | 18 | 110 | 46 | 60 | 1800 | ||||||||||||||||||||||||||||||||||||||
£ 147.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
15300.W0020 | 140 | 200 | 12 | 30x6 | 75 | 18 | 110 | 46 | 60 | 2200 | ||||||||||||||||||||||||||||||||||||||
£ 184.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
15300.W0032 | 200 | 320 | 12 | 30x6 | 90 | 22 | 160 | 46 | 40 | 3800 | ||||||||||||||||||||||||||||||||||||||
£ 257.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
15300.W0055 | 320 | 550 | 12 | 30x6 | 90 | 22 | 160 | 46 | 25 | 4900 | ||||||||||||||||||||||||||||||||||||||
£ 299.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Housing: cast iron, enamelled.
Spindle: carbon steel, trapezoidal thread 30x6.
Centering hole Ø12mm.
See technical pages for the table of locating pad and support locating element suitability.
When using in conjunction with forked clamps, we recommend the use of locating pads no. 15040 when the slot width of the clamps is >26mm.
Do not adjust screw jacks under load.