Adj. Plain Clamps
with adjusting screw
Price & Availability | CAD | Order No. | Size | For clamping screw | d1 | d2 | h1 | l1 | l2 | l3 | w1 | w2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10610.W0022 | 22 | M20, M22 | 22 | M20 | 44 | 200 | 45 | 77 | 49 | 25 | 1289 | ||||||||||||||||||||||||||||||||||||||
£ 114.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
10610.W0026 | 26 | M24 | 26 | M24 | 44 | 250 | 46 | 116 | 54 | 30 | 1630 | ||||||||||||||||||||||||||||||||||||||
£ 121.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
10610.W0033 | 33 | M30 | 33 | M30 | 71 | 315 | 59 | 152 | 72 | 40 | 4522 | ||||||||||||||||||||||||||||||||||||||
£ 176.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
10610.W0043 | 43 | M36, M42 | 43 | M30 | 80 | 400 | 74 | 209 | 102 | 54 | 9709 | ||||||||||||||||||||||||||||||||||||||
£ 304.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tempered and burnished.
The weight saving device allows a 50% reduction in weight with no effect on clamping force that can be applied. Useful for rotating applications.
For clamping, T-bolts no. 21000 (DIN 787), studs no. 21100 (DIN 6379) and cheese head screws (ISO 4762) can be used.