Adj. Plain Clamps
with adjusting screw
Units | Price/unit after discount | Applied Discount |
1 | £ 188.28 | 0% |
10 | £ 169.45 | 10% |
20 | £ 160.04 | 15% |
50 | £ 150.62 | 20% |
100 | £ 131.80 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 188.28 | 0% |
10 | £ 169.45 | 10% |
20 | £ 160.04 | 15% |
50 | £ 150.62 | 20% |
100 | £ 131.80 | 30% |
Steel, tempered and burnished.
The weight saving device allows a 50% reduction in weight with no effect on clamping force that can be applied. Useful for rotating applications.
For clamping, clamping screws (DIN 21000), stud bolts (DIN 21100) and cheese head screws (ISO 4762) can be used.
h1 is dependent on the depth of the slot and position of the fixture nut.