Toggle Clamps
auto adjust - angle base
Units | Price/unit after discount | Applied Discount |
1 | £ 46.73 | 0% |
10 | £ 42.06 | 10% |
15 | £ 39.72 | 15% |
25 | £ 37.38 | 20% |
50 | £ 32.71 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 46.73 | 0% |
10 | £ 42.06 | 10% |
15 | £ 39.72 | 15% |
25 | £ 37.38 | 20% |
50 | £ 32.71 | 30% |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.