Units | Price/unit after discount | Applied Discount |
1 | £ 71.38 | 0% |
10 | £ 64.24 | 10% |
15 | £ 60.67 | 15% |
25 | £ 57.10 | 20% |
50 | £ 49.97 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 71.38 | 0% |
10 | £ 64.24 | 10% |
15 | £ 60.67 | 15% |
25 | £ 57.10 | 20% |
50 | £ 49.97 | 30% |
Body: steel, zinc-plated.
Piston rod: non-rusting steel.
Shoulder screws: steel, tempered. Bearing positions are greased.
Long rod-guide with attaching thread and nut.
With protective cap and handle made of electrostatic conductive (dissipative) material. The handle is ergonomic, soft feel, oil-resistant and with large grip area.
Complete with zinc plated and tempered clamping screw no. 45020.W0301- .W0303.
Temperature range -10°C to +80°C.
The ESD (electrostatically sensitive devices) push-pull type toggle clamp is non-insulating. It must not be used in areas where open voltages are used.