Toggle Clamps
vertical - open arm - horizontal
Price & Availability | CAD | Order No. | Size | Type | Washer size | l1 | l2 | d1 | d2 | Screw DIN 933 d3 x l3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45060.W0300 | 0 | Steel | 0 | 32 | 13-20 | 11.0 | 7 | M 4x25 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 11.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
45060.W0301 | 1 | Steel | 1 | 38 | 17-24 | 12.5 | 8 | M 5x30 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 11.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
45060.W0302 | 2 | Steel | 2 | 45 | 18-28 | 15.0 | 10 | M 6x35 | 22 | ||||||||||||||||||||||||||||||||||||||
£ 11.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
45060.W0303 | 3 | Steel | 3 | 58 | 22-34 | 15.0 | 10 | M 8x45 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 12.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Steel, zinc plated and tempered steel. Tensile strength class 8.8. With nut and removable rubber pad.
The ESD (electrostatically sensitive devices) clamping screw is non-insulating. It must not be used in areas where open voltages are used.