Toggle Clamps
heavy duty - push-pull
Units | Price/unit after discount | Applied Discount |
1 | £ 348.71 | 0% |
5 | £ 313.84 | 10% |
15 | £ 296.40 | 15% |
25 | £ 278.97 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 348.71 | 0% |
5 | £ 313.84 | 10% |
15 | £ 296.40 | 15% |
25 | £ 278.97 | 20% |
Body: cast iron, malleable, burnished.
Lever and rod: tempered steel, burnished.
Lever: steel, zinc plated.
Handle: ergonomic soft feel, oil-resistant, with large grip area.
Supplied complete with zinc plated clamping screw.
For push-pull clamping.
Very strong construction with long push-rod guidance.
Temperature range -10°C to +80°C.