Units | Price/unit after discount | Applied Discount |
1 | £ 132.75 | 0% |
3 | £ 126.11 | 5% |
5 | £ 119.48 | 10% |
10 | £ 112.84 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 132.75 | 0% |
3 | £ 126.11 | 5% |
5 | £ 119.48 | 10% |
10 | £ 112.84 | 15% |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed and case hardened bearings.
Pins: hardened, ground and permanently lubricated.
Mechanism can be welded at an angle to it's support. Clamp nuts on lever arm enable adjustment of friction in clamp movement.
Temperature range -10°C to +80°C.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.