Units | Price/unit after discount | Applied Discount |
1 | £ 140.53 | 0% |
10 | £ 126.48 | 10% |
15 | £ 119.45 | 15% |
25 | £ 112.42 | 20% |
50 | £ 98.37 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 140.53 | 0% |
10 | £ 126.48 | 10% |
15 | £ 119.45 | 15% |
25 | £ 112.42 | 20% |
50 | £ 98.37 | 30% |
Body: steel matt black.
Bushes: case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
The safety lever holds the clamping arm in both the clamped and open position. This prevents opening under vibration or accidental movement of the clamping arm during assembly/disassembly of the fixture.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.