Toggle Clamps
hook type - stainless steel
Price & Availability | CAD | Order No. | Size | F1 kN |
h1 | h2 | h3 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 | w1 | w2 | d1 | d2 | r1 | Adj. distance | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41700.W0301 | 1 | 1.0 | 111 | 35.0 | 22.7 | 88 | 45 | 35,0-42,0 | 35,0-42,5 | 100 | 31 | 19 | 6 | 16,5-23,5 | 16,0-23,0 | 40 | 25,5-30,5 | 6 | 4.5 | 4.5 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 102.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41700.W0303 | 3 | 1.5 | 179 | 36.5 | 22.7 | 148 | 97 | 65,5-77,0 | 72,5-84,0 | 270 | 40 | 19 | 13 | 39,5-50,5 | 32,5-44,0 | 45 | 31,0-36,0 | 8 | 5.6 | 5.5 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 111.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41700.W0305 | 5 | 2.5 | 280 | 70.5 | 49.1 | 228 | 146 | 57,0-71,0 | 58,0-72,0 | 850 | 55 | 29 | 13 | 27,5-42,0 | 26,5-40,0 | 85 | 56,0-63,5 | 12 | 11.2 | 8.0 | 14 | ||||||||||||||||||||||||||||||||||||||
£ 184.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
h1 | h2 | h3 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 | w1 | w2 | d1 | d2 | r1 | Adj. distance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41700.W0301 | 1 | 1.0 | 111 | 35.0 | 22.7 | 88 | 45 | 35,0-42,0 | 35,0-42,5 | 100 | 31 | 19 | 6 | 16,5-23,5 | 16,0-23,0 | 40 | 25,5-30,5 | 6 | 4.5 | 4.5 | 8 |
41700.W0303 | 3 | 1.5 | 179 | 36.5 | 22.7 | 148 | 97 | 65,5-77,0 | 72,5-84,0 | 270 | 40 | 19 | 13 | 39,5-50,5 | 32,5-44,0 | 45 | 31,0-36,0 | 8 | 5.6 | 5.5 | 12 |
41700.W0305 | 5 | 2.5 | 280 | 70.5 | 49.1 | 228 | 146 | 57,0-71,0 | 58,0-72,0 | 850 | 55 | 29 | 13 | 27,5-42,0 | 26,5-40,0 | 85 | 56,0-63,5 | 12 | 11.2 | 8.0 | 14 |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Handle: oil-resistant plastic with large grip area.
For counter strike see part no. 41740.W0011- .W0015.
The length of the hook is adjustable by rotating the threaded hook to extend or contract its reach.
Temperature range -10°C to +80°C.
Suitable for food industry.