Toggle Clamps
push-pull - compact
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | Stroke s1 | h1 | h2 | l1 | l2 | Weight g |
l3 | l4 min. |
l4 max. |
l5 | l6 | w1 | d1 | d2 | d3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41840.W0302 | 2 | 1.0 | 1.0 | M 6x25 | 21.5 | 24 | 73.0 | 68.5 | 69 | 130 | 36 | 17 | 27.0 | 13 | 15 | 30.5 | 10 | M16x1,5 | M 6 | ||||||||||||||||||||||||||||||||||||||
£ 119.49 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41840.W0303 | 3 | 2.5 | 2.5 | M 8x35 | 40.0 | 33 | 120.5 | 108.0 | 115 | 320 | 57 | 22 | 37.5 | 16 | 25 | 33.0 | 12 | M20x1,5 | M 8 | ||||||||||||||||||||||||||||||||||||||
£ 133.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41840.W0305 | 5 | 4.0 | 4.0 | M12x50 | 67.0 | 37 | 149.0 | 175.0 | 139 | 1200 | 92 | 30 | 50.0 | 24 | 45 | 49.0 | 16 | M24x1,5 | M12 | ||||||||||||||||||||||||||||||||||||||
£ 256.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | Stroke s1 | h1 | h2 | l1 | l2 | Weight g |
l3 | l4 min. |
l4 max. |
l5 | l6 | w1 | d1 | d2 | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41840.W0302 | 2 | 1.0 | 1.0 | M 6x25 | 21.5 | 24 | 73.0 | 68.5 | 69 | 130 | 36 | 17 | 27.0 | 13 | 15 | 30.5 | 10 | M16x1,5 | M 6 |
41840.W0303 | 3 | 2.5 | 2.5 | M 8x35 | 40.0 | 33 | 120.5 | 108.0 | 115 | 320 | 57 | 22 | 37.5 | 16 | 25 | 33.0 | 12 | M20x1,5 | M 8 |
41840.W0305 | 5 | 4.0 | 4.0 | M12x50 | 67.0 | 37 | 149.0 | 175.0 | 139 | 1200 | 92 | 30 | 50.0 | 24 | 45 | 49.0 | 16 | M24x1,5 | M12 |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Compact vesrion with long rod guide.
Temperature range -10°C to +80°C.