Toggle Clamps
push-pull type - compact
Units | Price/unit after discount | Applied Discount |
1 | £ 120.98 | 0% |
10 | £ 108.88 | 10% |
15 | £ 102.83 | 15% |
25 | £ 96.78 | 20% |
50 | £ 84.69 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 120.98 | 0% |
10 | £ 108.88 | 10% |
15 | £ 102.83 | 15% |
25 | £ 96.78 | 20% |
50 | £ 84.69 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw no. 45020 (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41890.W0000- .W0003.