Toggle Clamps
push-pull type - compact
Units | Price/unit after discount | Applied Discount |
1 | £ 86.16 | 0% |
5 | £ 77.54 | 10% |
15 | £ 73.24 | 15% |
25 | £ 68.93 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 86.16 | 0% |
5 | £ 77.54 | 10% |
15 | £ 73.24 | 15% |
25 | £ 68.93 | 20% |
Base: cast iron, malleable, varnished.
Lever and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw and rubber nose.
Temperature range -10°C to +80°C.