Quick Stock/Price Check

Quick Order

Discover A Range of Endless Possibilities

The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.

standard parts and access components catalogues

Request your FREE Catalogue

This site works better with javascript enabled.

Stud Mount Hinges

Stud mount hinges have integral mounting screws, so there is no need to screw the hinge from the front. They are mounted from the inside of the panel with a nut, so there is no access to the hinge mounting from the outside. This guards against tampering and provides a smooth attractive finish.

Surface Mount - Leaf Hinges - S1101

Surface mount leaf hinges. Manufactured for plain/flush mounted doors as well as electrical panels and covers.

Surface Mount - Leaf Hinges - S1120

Surface mount leaf hinges. Manufactured for plain/flush mounted doors as well as electrical panels and covers.

Surface Mount - Leaf Hinges - S1130

Surface mount leaf hinges. Manufactured for plain/flush mounted doors as well as electrical panels and covers.

Surface Mount - Leaf Hinges - S1133

Surface mount leaf hinges. Supllied with fixing nuts. Opening angle of 180°

Surface Mount - In-Line Hinges - S1170

Surface mount hinges - In-line. Side mounting hinges for electrical covers and panels. Mounted via M8 screws.

Surface Mount - In-Line Hinges - S1172

In-line surface mount hinges. Available in a chrome or black coated finish. For electrical panels and covers.

Surface Mount - In-Line Hinges - S1174

Surface mount hinges - In-line. Available in chrome plated or black coated. Max opening angle of 180°

Surface Mount - Leaf Hinges - S1136

Surface mount leaf hinges - Integrated. Available in a chrome finish or black coated.

Wixroyd Customer Reviews    5/5

Based on 16 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message