Price & Availability | CAD | Order No. | Insert driver | d1 | h1 | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1103.AW0020 | Square 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1103.AW0040 | Triangle 7 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1103.AW0050 | Triangle 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1103.AW0060 | 3mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
A1103.AW0070 | 4mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
|
Body & Insert: stainless steel, AISI 304. Insert fitted with O'ring to achieve IP54 rating. Internal spring provides 1,5mm torsion.
Supplied with: Nut: stainless steel. Sealing washer: PU & Rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0210. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.