Price & Availability | CAD | Order No. | Finish | Insert driver | d1 | h1 | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1003.AW0010 | Chrome Plated | Square 7 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 178 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0310 | Black Coated | Square 7 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0020 | Chrome Plated | Square 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 203 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0320 | Black Coated | Square 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 346 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0040 | Chrome Plated | Triangle 7 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 455 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0340 | Black Coated | Triangle 7 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 483 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0050 | Chrome Plated | Triangle 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 987 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0350 | Black Coated | Triangle 8 | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 64 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0060 | Chrome Plated | 3mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 446 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0360 | Black Coated | 3mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 343 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0070 | Chrome Plated | 4mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 329 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0370 | Black Coated | 4mm Double Bit | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 329 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0080 | Chrome Plated | Slotted (2x4) | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A1003.AW0380 | Black Coated | Slotted (2x4) | 28 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 1990 Need more? Please call us.
|
Body & insert: die cast zinc. Finished in chrome plate or black powder coating.
Insert fitted with O'ring to achieve IP54 rating. Internal spring provides 1,5mm torsion.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU and rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Extended body version - A1251.
Sold subject to pack quantity.