Price & Availability | Article | Knob material | For single panel thickness | d1 | d2 | ||||||||||||||||||
33965.W2500 | Plastic | 3-20 | 25 | 30 | |||||||||||||||||||
£ 82.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Knob material Plastic For single panel thickness 3-20 d1 25 d2 30 | |||||||||||||||||||||||
33965.W2501 | Stainless Steel | 3-20 | 25 | 30 | |||||||||||||||||||
£ 89.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Knob material Stainless Steel For single panel thickness 3-20 d1 25 d2 30 | |||||||||||||||||||||||
33965.W3400 | Plastic | 3-20 | 34 | 40 | |||||||||||||||||||
£ 87.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Knob material Plastic For single panel thickness 3-20 d1 34 d2 40 | |||||||||||||||||||||||
33965.W3401 | Stainless Steel | 3-20 | 34 | 40 | |||||||||||||||||||
£ 99.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Knob material Stainless Steel For single panel thickness 3-20 d1 34 d2 40 |
Price & Availability | Article | Weight g | d3 h9 | d4 -0.04 | -0.08 | d5 h9 | h1 | h2 | h3 | Clamping force N | Holding force N | Shear strength N | Tensile strength N | ||||||||||||||||||
33965.W2500 | 62 | 14 | 8 | 18 | 29.0 | 16.3 | 14.5 | 250 | 250 | 4800 | 1100 | |||||||||||||||||||
£ 82.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 62 d3
h9 14 d4
-0.04 | -0.08 8 d5
h9 18 h1 29.0 h2 16.3 h3 14.5 Clamping force
N 250 Holding force
N 250 Shear strength
N 4800 Tensile strength
N 1100 | ||||||||||||||||||||||||||||||
33965.W2501 | 84 | 14 | 8 | 18 | 29.0 | 16.3 | 14.5 | 250 | 250 | 4800 | 1100 | |||||||||||||||||||
£ 89.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 84 d3
h9 14 d4
-0.04 | -0.08 8 d5
h9 18 h1 29.0 h2 16.3 h3 14.5 Clamping force
N 250 Holding force
N 250 Shear strength
N 4800 Tensile strength
N 1100 | ||||||||||||||||||||||||||||||
33965.W3400 | 121 | 18 | 8 | 18 | 31.5 | 16.3 | 16.0 | 400 | 400 | 4800 | 1600 | |||||||||||||||||||
£ 87.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 121 d3
h9 18 d4
-0.04 | -0.08 8 d5
h9 18 h1 31.5 h2 16.3 h3 16.0 Clamping force
N 400 Holding force
N 400 Shear strength
N 4800 Tensile strength
N 1600 | ||||||||||||||||||||||||||||||
33965.W3401 | 157 | 18 | 8 | 18 | 31.5 | 16.3 | 16.0 | 400 | 400 | 4800 | 1600 | |||||||||||||||||||
£ 99.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 157 d3
h9 18 d4
-0.04 | -0.08 8 d5
h9 18 h1 31.5 h2 16.3 h3 16.0 Clamping force
N 400 Holding force
N 400 Shear strength
N 4800 Tensile strength
N 1600 |
Body: SUS303 Stainless Steel, Shank: SKS3 steel, Electroless nickel plated, Quenched and tempered Pin: SUS440C stainless steel, Quenched and tempered. Knob: 33965.W2500 & 33962.W3400, Polyamide (glass-fiber reinforced), 33965.W2501 & 33965.W3401, SCS13 Stainless steel (Equivalent to SUS304). Spring A: Equivalent to SWOSC-V steel. Spring B: SUS316J1 stainless steel
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastning screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
To use with Locking Receptacle 33966.
For panel thickness 3-6mm, spacer 33967 is required