Units | Price/unit after discount | Applied Discount |
1 | £ 3.22 | 0% |
20 | £ 2.90 | 10% |
50 | £ 2.74 | 15% |
100 | £ 2.42 | 25% |
500 | £ 2.09 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.22 | 0% |
20 | £ 2.90 | 10% |
50 | £ 2.74 | 15% |
100 | £ 2.42 | 25% |
500 | £ 2.09 | 35% |
Type one: Body & insert: die cast zinc, chrome plated or black powder coated.
Supplied with: Keys: two per lock.
Not supplied: CAM - order separately.
Order cam and key separately.
Cams: see suitable cam A0261. Select "with projection" cam type to prevent cam rotating over 45ยบ.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Mini cam latches for any application; securing doors, cabinets etc. Quarter-turn opening or closing.
Sold subject to pack quantity.