Units | Price/unit after discount | Applied Discount |
1 | £ 5.09 | 0% |
20 | £ 4.58 | 10% |
50 | £ 4.33 | 15% |
100 | £ 3.82 | 25% |
500 | £ 3.31 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.09 | 0% |
20 | £ 4.58 | 10% |
50 | £ 4.33 | 15% |
100 | £ 3.82 | 25% |
500 | £ 3.31 | 35% |
Type one: Body: die cast zinc, black powder coated.
Handle: polyamide, black.
Type two: Body & handle: polyamide, black.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Finger knob actuates lock, and also acts as a handle.
Sold subject to pack quantity.