Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 15.01 | 0% |
20 | £ 13.51 | 10% |
50 | £ 12.76 | 15% |
100 | £ 11.26 | 25% |
500 | £ 9.76 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 15.01 | 0% |
20 | £ 13.51 | 10% |
50 | £ 12.76 | 15% |
100 | £ 11.26 | 25% |
500 | £ 9.76 | 35% |
Die cast zinc, black powder coated .
Shaft: stainless steel AISI 304.
Bearing: delrin plastic.
Ideal for heating and ventilation applications, for use on flat panels and covers.
Increase off-set via use of additional spacers, for your own design (not supplied).
Mounting via M5 screws.
Max. opening angle 180°.
Maximum 5.3mm axial adjustment.