Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 29.88 | 0% |
20 | £ 26.89 | 10% |
50 | £ 25.40 | 15% |
100 | £ 22.41 | 25% |
500 | £ 19.42 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 29.88 | 0% |
20 | £ 26.89 | 10% |
50 | £ 25.40 | 15% |
100 | £ 22.41 | 25% |
500 | £ 19.42 | 35% |
Die cast zinc, pocked black powder coated.
Shaft: stainless steel AISI 304.
Ideal for heating and ventilation applications, for use on flat panels and covers. Mounting via M8 screws.
Max. opening angle 180°.
Adjustments of hinge by ± 2,5mm axial and ± 1mm radial is possible.