Units | Price/unit after discount | Applied Discount |
1 | £ 7.08 | 0% |
20 | £ 6.37 | 10% |
50 | £ 6.02 | 15% |
100 | £ 5.31 | 25% |
500 | £ 4.60 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.08 | 0% |
20 | £ 6.37 | 10% |
50 | £ 6.02 | 15% |
100 | £ 5.31 | 25% |
500 | £ 4.60 | 35% |
Body: stainless steel, AISI 304.
Shaft: PBT plastic. White for anti-clockwise version, grey for clockwise version. Different torque forces marked by colour coded dot on shaft.
115° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range 0° to 40°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.