Price & Availability | Order No. | Type | h1 | l1 | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4750.AW0010 | With Lock | 22 | 140 | 90 | |||||||||||||||||||||||||||||||||||||
£ 24.30 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
B4750.AW0020 | Blank - No Lock | 22 | 140 | 90 | |||||||||||||||||||||||||||||||||||||
£ 21.68 per unit (click for quantity discounts)
Ready to despatch 39 Need more? Please call us.
|
Body and Handle: stainless steel, AISI 304.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Spring loaded, slam action handle.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.