Units | Price/unit after discount | Applied Discount |
1 | £ 24.30 | 0% |
20 | £ 21.87 | 10% |
50 | £ 20.66 | 15% |
100 | £ 18.23 | 25% |
500 | £ 15.80 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 24.30 | 0% |
20 | £ 21.87 | 10% |
50 | £ 20.66 | 15% |
100 | £ 18.23 | 25% |
500 | £ 15.80 | 35% |
Body and Handle: stainless steel, AISI 304.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Spring loaded, slam action handle.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.