Paddle Latches
push to close - slam
Units | Price/unit after discount | Applied Discount |
1 | £ 27.85 | 0% |
20 | £ 25.07 | 10% |
50 | £ 23.67 | 15% |
100 | £ 20.89 | 25% |
500 | £ 18.10 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 27.85 | 0% |
20 | £ 25.07 | 10% |
50 | £ 23.67 | 15% |
100 | £ 20.89 | 25% |
500 | £ 18.10 | 35% |
Body and Handle: stainless steel, AISI 303.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Hole fixing type requires 4 off M 5 screws ( not supplied) for front fixing.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.