Swing Handles
with rod control
Price & Availability | Order No. | Finish | Latching type | Key type | l | w | lh | a | b | c | d | dm stroke 135° |
dm stroke 90° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B2181.AW0010 | Black, Plastic | 2-Point | Keyed Alike | 160 | 35 | 22 | 123.5 | 223.5 | 173.5 | 173.5 | 23.5 | 16 | |
£ 14.18 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us. |
Body & Handle: polyamide (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Rods: order separately.
Suitable for two point latching.
Not suitable for three point latching.
Rods & Guides: A0303, A0321, A0325.
Suitable for panel thickness 1 - 2mm.