Price & Availability | Order No. | Finish | Lock type | Key type | l | w | lh | a | b | c | d | dm stroke 135° |
dm stroke 90° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B2091.AW0020 | Black, Plastic | 40 Euro | Keyed Alike | 160 | 35 | 23 | 123.5 | 223.5 | 173.5 | 173.5 | 23.5 | 16 | |||||||||||||||||||||||||||||||||||||
£ 19.56 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
|
Body & Handle: polyamide (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Suitable for two point latching.
Not suitable for three point latching.
Also available with radial pin lock, subject to min. order quantity.
Ideal for electrical cabinets, telecom racks or enclosures max. panel thickness of 2mm. For use inside of cabinet gasket. Universal left/right.