Units | Price/unit after discount | Applied Discount |
1 | £ 19.56 | 0% |
20 | £ 17.60 | 10% |
50 | £ 16.63 | 15% |
100 | £ 14.67 | 25% |
500 | £ 12.71 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 19.56 | 0% |
20 | £ 17.60 | 10% |
50 | £ 16.63 | 15% |
100 | £ 14.67 | 25% |
500 | £ 12.71 | 35% |
Body & Handle: polyamide (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Suitable for two point latching.
Not suitable for three point latching.
Also available with radial pin lock, subject to min. order quantity.
Ideal for electrical cabinets, telecom racks or enclosures max. panel thickness of 2mm. For use inside of cabinet gasket. Universal left/right.