Units | Price/unit after discount | Applied Discount |
1 | £ 97.48 | 0% |
5 | £ 92.61 | 5% |
10 | £ 87.73 | 10% |
20 | £ 82.86 | 15% |
50 | £ 73.11 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 97.48 | 0% |
5 | £ 92.61 | 5% |
10 | £ 87.73 | 10% |
20 | £ 82.86 | 15% |
50 | £ 73.11 | 25% |
Stainless steel 1.4542, (AISI 630) precipitation hardened.
Suitable for applications which require installation flush to the surface.
These are used for quick and safe locating of lifting pins.
Corrosion and abrasion resistant.
Reference 'l' indicates nominal length lifitng pin grip length to suit the bush.
See lifting pin ranges 33400 & 33420.
Alternative installation tools are available.
See part no. 94000.W0061 for 33442.W1900 to W1906
or 94000.W0063 for 33442.W1910 to W1956