Units | Price/unit after discount | Applied Discount |
1 | £ 15.88 | 0% |
10 | £ 14.29 | 10% |
20 | £ 13.50 | 15% |
50 | £ 12.70 | 20% |
100 | £ 11.91 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 15.88 | 0% |
10 | £ 14.29 | 10% |
20 | £ 13.50 | 15% |
50 | £ 12.70 | 20% |
100 | £ 11.91 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting surfaces that are not exactly parallel.
Max. temperature 250°C.
Ball not secured against rotation. It is possible for the flat-faced ball to flip and expose the spherical face of the ball. For other types see following pages.
*Max. static load relates to steel version only.