Units | Price/unit after discount | Applied Discount |
1 | £ 5.64 | 0% |
10 | £ 5.08 | 10% |
20 | £ 4.79 | 15% |
50 | £ 4.51 | 20% |
100 | £ 4.23 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.64 | 0% |
10 | £ 5.08 | 10% |
20 | £ 4.79 | 15% |
50 | £ 4.51 | 20% |
100 | £ 4.23 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting surfaces that are not exactly parallel.
These ball ended thrust screws have a fine thread, for precise adjustment.
Ball not secured against rotation. For other types see following pages.
*Max. static load relates to steel version only.