Units | Price/unit after discount | Applied Discount |
1 | £ 12.27 | 0% |
10 | £ 11.04 | 10% |
20 | £ 10.43 | 15% |
50 | £ 9.82 | 20% |
100 | £ 9.20 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 12.27 | 0% |
10 | £ 11.04 | 10% |
20 | £ 10.43 | 15% |
50 | £ 9.82 | 20% |
100 | £ 9.20 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting surfaces that are not exactly parallel.
These ball ended thrust screws have a fine thread, for precise adjustment.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical face of the ball. For other types see following pages.
*Max static load relates to steel version only.