Units | Price/unit after discount | Applied Discount |
1 | £ 5.39 | 0% |
10 | £ 4.85 | 10% |
20 | £ 4.58 | 15% |
50 | £ 4.31 | 20% |
100 | £ 4.04 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.39 | 0% |
10 | £ 4.85 | 10% |
20 | £ 4.58 | 15% |
50 | £ 4.31 | 20% |
100 | £ 4.04 | 25% |
Body: aluminium.
Pin: steel, case hardened and galvanized, or thermoplastic (POM) white.
Spring: steel (blackened or blue galvanized), or stainless steel.
Press fit installation into hole d1 to tol. H8, using fitting tool (order separately).
Installation calculations;
A) Calculating centre distance for mounting holes (l0);
l0=(z/2)+w+x
B) Calculating pin location (x);
When workpiece height (y) is greater than or equal to l2-(d2/2) then (x) is calculated as; x=(d2/2)-s
When workpiece height (y) is less than
l2-(d2/2) then (x) is calculated as;
x=(d2/2)-s-{[l2-(d2/2)-y]*0.123}
l0 = centre distance for mounting holes
y = workpiece height
w = workpiece width
x = distance between side-thrust pin and workpiece edge
s = stroke
z =stop or dowel stop diameter
Side-thrust pins are ideal for holding, clamping and positioning parts.
Spring colour gives visual indication of spring pressure (N).
Light spring load = natural stainless spring.
Standard spring load = steel spring, blackened.
Heavy spring load = steel spring, blue galvanized.