Spring Plungers
smooth model, with collar
Units | Price/unit after discount | Applied Discount |
1 | £ 2.55 | 0% |
20 | £ 2.30 | 10% |
50 | £ 2.17 | 15% |
100 | £ 1.91 | 25% |
500 | £ 1.66 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.55 | 0% |
20 | £ 2.30 | 10% |
50 | £ 2.17 | 15% |
100 | £ 1.91 | 25% |
500 | £ 1.66 | 35% |
Body: stainless steel 1.4303 (AISI 303).
Pin: stainless steel 1.4303 (AISI 303),
Spring: stainless steel.
Used for locating, applying pressure or lifting off.
Temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.