Units | Price/unit after discount | Applied Discount |
1 | £ 1.61 | 0% |
20 | £ 1.45 | 10% |
50 | £ 1.37 | 15% |
100 | £ 1.21 | 25% |
500 | £ 1.05 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.61 | 0% |
20 | £ 1.45 | 10% |
50 | £ 1.37 | 15% |
100 | £ 1.21 | 25% |
500 | £ 1.05 | 35% |
Body: stainless steel 1.4303 (AISI 305), brass, or thermoplastic POM, blue.
Ball: ball bearing steel 1.3505 (100Cr6) hardened or thermoplastic POM, white.
Spring: stainless steel 1.4568 (X7CrNiAl17-7).
Used for locating, applying pressure or lifting off.
Spring loads * = statistical average values.
Thermo type temperature range -30°C to +50°C.
Stainless and brass type, temperature range max. 250°C.
For calculation of indexing resistance please refer to spring plunger technical pages.
These are press fit spring plungers. Typical hole tolerance is H7 for manual assembly.
These fit tolerances vary with type of material so a trial hole is recommended.
Light spring load- marked with one line.
Standard spring load- no marking.
Heavy spring load- marked with two lines.
Special types available on request.